IESNA:LM-63-2002
[TEST]P1378517
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6C-827-U-T4FT
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 300W 80CRI 2700K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (156) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.50A 300.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35699.6
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 300.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
5244.1 5022.6 4743.5 4382.4 4087.0 3873.6 3832.6 3972.1 4349.6 4874.8 5629.9 6393.1 7246.6 8124.7 8756.6 9331.1 9618.4 9831.7 
10077.9 10332.4 10652.4 10734.5 10586.8 10923.2 11637.2 13237.6 15404.2 17341.0 18087.8 16216.6 11210.5 4398.8 1477.2 533.4 
180.5 16.4 0.0 
5244.1 5014.4 4751.7 4398.8 4062.4 3873.6 3849.0 3955.7 4316.8 4891.2 5556.0 6352.1 7246.6 8075.5 8773.1 9347.5 9577.3 9831.7 
9971.3 10357.0 10685.2 10750.9 10709.9 10972.5 11604.4 13073.4 15354.9 17406.6 18219.1 16454.6 11456.7 5039.0 1674.2 599.1 
197.0 16.4 0.0 
5244.1 5055.4 4743.5 4431.7 4136.2 3914.6 3865.4 3939.3 4292.2 4792.8 5457.5 6196.1 6992.2 7829.3 8543.3 9208.0 9536.3 9766.1 
9971.3 10291.3 10685.2 10997.1 11153.0 11382.8 11965.5 13204.7 15272.8 17357.4 19089.0 18022.1 13836.7 6598.3 2453.8 1050.5 
246.2 16.4 0.0 
5244.1 5039.0 4825.6 4521.9 4234.7 4004.9 3898.2 3955.7 4169.1 4587.6 5211.3 5851.4 6606.5 7263.0 8042.7 8715.6 9355.7 9848.2 
10045.1 10381.6 10882.2 11218.7 11579.8 11867.0 12507.2 13697.1 15789.9 18736.1 21715.2 23200.6 19458.3 10857.6 4283.9 1616.7 
500.6 24.6 0.0 
5244.1 5071.8 4825.6 4579.4 4316.8 4095.2 3980.3 3988.5 4144.4 4489.1 5006.1 5621.7 6302.8 6959.4 7607.7 8329.9 9134.2 9848.2 
10250.3 10668.8 11202.3 11686.5 12252.7 12802.6 13590.5 14911.7 17455.9 21534.6 25490.3 27468.1 21370.5 13098.0 5810.4 2650.8 
648.3 24.6 0.0 
5244.1 5055.4 4833.8 4620.4 4357.8 4160.8 4013.1 4004.9 4160.8 4480.9 4932.3 5515.0 6105.9 6762.4 7418.9 8141.1 8986.4 9749.7 10315.9 
10956.1 11538.8 12146.1 12802.6 13508.4 14501.4 16151.0 18514.5 22503.0 26614.6 26803.4 20279.0 12851.8 6138.7 2667.2 697.6 24.6 
0.0 
5244.1 5055.4 4899.5 4743.5 4563.0 4390.6 4234.7 4169.1 4226.5 4398.8 4759.9 5203.1 5736.5 6270.0 6975.8 7640.5 8469.4 9347.5 10348.8 
11382.8 12589.2 13795.6 14944.6 16077.1 17299.9 18555.6 20123.1 21789.0 22544.1 18900.2 11604.4 5498.6 2002.5 648.3 180.5 24.6 0.0 
5244.1 5104.6 5030.8 4883.0 4784.6 4661.5 4571.2 4497.3 4472.7 4563.0 4751.7 5047.2 5441.1 5966.3 6631.1 7402.5 8157.6 9068.5 10086.1 
11144.8 12343.0 13442.7 14501.4 15445.2 16249.5 16906.0 16766.5 15757.0 13188.3 9101.3 3922.8 1354.1 689.4 369.3 139.5 32.8 0.0 
5244.1 5145.7 5129.2 5047.2 5006.1 4956.9 4899.5 4866.6 4874.8 4924.1 5030.8 5186.7 5449.3 5867.9 6409.5 7066.0 7862.1 8773.1 9815.3 
10849.4 11850.6 12917.5 13697.1 14238.8 14690.2 14411.1 13016.0 10783.7 7468.2 3939.3 2035.3 1132.5 656.5 402.1 164.1 32.8 0.0 
5244.1 5203.1 5194.9 5170.3 5211.3 5211.3 5285.2 5293.4 5408.3 5498.6 5662.7 5859.7 6122.3 6491.6 7008.6 7747.2 8543.3 9651.2 10750.9 
12055.8 13533.0 14878.9 15904.8 16750.1 16889.6 15510.8 13089.8 9339.3 5047.2 2659.0 1551.1 943.8 574.5 344.7 147.7 24.6 0.0 
5244.1 5244.1 5235.9 5318.0 5334.4 5441.1 5515.0 5556.0 5728.3 5876.1 6089.4 6335.6 6688.5 7172.7 7788.2 8526.9 9331.1 10184.6 
11112.0 12162.5 13319.6 14329.1 15125.1 15445.2 14813.3 12679.5 10192.8 6557.2 3225.3 1797.3 1107.9 722.2 451.4 238.0 106.7 24.6 0.0 
5244.1 5252.3 5301.6 5367.2 5457.5 5523.2 5564.2 5670.9 5794.0 5917.1 6097.6 6294.6 6573.6 6984.0 7451.8 7944.2 8584.3 9232.6 9954.8 
10693.5 11522.3 12260.9 12761.6 12794.4 12006.5 10242.1 8149.3 5473.9 2609.8 1452.6 927.4 574.5 369.3 197.0 73.9 16.4 0.0 
5244.1 5277.0 5342.6 5424.7 5506.8 5572.4 5646.3 5711.9 5761.2 5859.7 5958.1 6122.3 6294.6 6532.6 6828.1 7098.9 7402.5 7755.4 8116.5 
8494.0 8863.3 8994.6 8773.1 8124.7 7057.8 5646.3 4316.8 2979.1 1731.6 1107.9 787.9 541.6 361.1 205.2 73.9 16.4 0.0 
5244.1 5293.4 5375.4 5449.3 5531.4 5572.4 5588.8 5572.4 5523.2 5473.9 5457.5 5465.7 5424.7 5391.9 5268.8 5137.5 4940.5 4710.7 4472.7 
4144.4 3701.3 3233.5 2831.3 2445.6 2133.8 1838.3 1633.2 1411.6 1214.6 1050.5 837.1 640.1 459.6 279.0 106.7 16.4 0.0 
5244.1 5326.2 5424.7 5498.6 5547.8 5515.0 5498.6 5416.5 5326.2 5252.3 5137.5 4965.1 4768.1 4612.2 4489.1 4349.6 4160.8 3898.2 3586.4 
3307.3 2954.4 2675.4 2429.2 2224.0 2043.5 1846.5 1674.2 1493.6 1313.1 1124.3 927.4 722.2 467.8 295.4 131.3 24.6 0.0 
5244.1 5367.2 5457.5 5506.8 5498.6 5457.5 5383.7 5293.4 5186.7 5030.8 4850.2 4669.7 4513.7 4431.7 4349.6 4218.3 4037.7 3799.7 3537.1 
3282.7 3069.3 2905.2 2782.1 2585.1 2371.8 2166.6 1904.0 1649.6 1411.6 1181.8 960.2 746.8 508.8 287.2 139.5 24.6 0.0 
5244.1 5375.4 5498.6 5482.1 5457.5 5391.9 5293.4 5170.3 5022.6 4915.9 4768.1 4645.0 4554.8 4431.7 4316.8 4136.2 3906.4 3717.7 3520.7 
3389.4 3315.5 3323.8 3266.3 3102.2 2888.8 2601.6 2322.5 2035.3 1723.4 1444.4 1140.7 935.6 714.0 435.0 221.6 49.2 0.0 
5244.1 5408.3 5490.3 5449.3 5391.9 5334.4 5203.1 5071.8 4940.5 4842.0 4776.4 4702.5 4587.6 4398.8 4185.5 3947.5 3693.1 3479.7 3315.5 
3233.5 3258.1 3282.7 3249.9 3151.4 2970.9 2757.5 2560.5 2363.6 2076.3 1756.3 1518.3 1247.4 993.0 681.2 361.1 65.7 0.0 
5244.1 5416.5 5465.7 5441.1 5350.8 5252.3 5129.2 5014.4 4924.1 4891.2 4842.0 4727.1 4579.4 4300.4 4021.3 3693.1 3414.0 3208.9 3102.2 
3052.9 3061.1 3011.9 2938.0 2790.3 2585.1 2412.8 2240.5 2059.9 1805.5 1633.2 1460.8 1239.2 952.0 673.0 369.3 73.9 0.0 
5244.1 5400.1 5465.7 5359.0 5318.0 5227.7 5096.4 4973.3 4907.7 4899.5 4858.4 4751.7 4472.7 4193.7 3824.4 3496.1 3217.1 3020.1 2938.0 
2913.4 2823.1 2700.0 2576.9 2388.2 2215.8 2043.5 1871.1 1657.8 1485.4 1329.5 1198.2 1001.2 755.0 558.1 303.7 82.1 0.0 
5244.1 5416.5 5424.7 5359.0 5285.2 5186.7 5088.2 4965.1 4956.9 4932.3 4858.4 4727.1 4448.1 4095.2 3709.5 3381.2 3126.8 2962.7 2856.0 
2782.1 2618.0 2453.8 2314.3 2166.6 1977.8 1813.7 1649.6 1477.2 1337.7 1272.1 1231.0 984.8 689.4 484.2 229.8 41.0 0.0 
5244.1 5400.1 5490.3 5375.4 5293.4 5186.7 5121.0 5030.8 4956.9 4965.1 4874.8 4735.3 4464.5 4128.0 3717.7 3364.8 3176.0 2995.5 2847.8 
2773.9 2585.1 2421.0 2281.5 2142.0 1961.4 1789.1 1616.7 1452.6 1329.5 1263.8 1231.0 869.9 648.3 459.6 238.0 24.6 0.0 
